3271h SCA Instance 3 - Configuration - AxisX
| Parameter | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable | SMM Versions |
|---|---|---|---|---|---|---|---|---|
| Highest sub-index supported | 3271h | 0 | Unsigned8 | - | - | Read only | No | v1, v2 |
| SCA Instance 3 - Function Activation - Axis 2 | 3271h | 1 | Unsigned8 | - | - | Read/Write | No | v1, v2 |
| SCA Instance 3 - Position Upper Limit (s_UL_SCA) - Axis 2 | 3271h | 2 | Signed32 | - | - | Read/Write | No | v1, v2 |
| SCA Instance 3 - Position Lower Limit (s_LL_SCA) - Axis 2 | 3271h | 3 | Signed32 | - | - | Read/Write | No | v1, v2 |






